IESNA:LM-63-2002
[TEST]P1652756
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2406-143-83 (DN))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S850D935-4F0-1E-UDD-SVL-W
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT, SILVER LOUVER WITH FROSTED LENS, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1175
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
810.2 804.7 783.5 749.4 723.2 693.6 647.5 596.5 561.4 526.2
471.8 416 378.8 341.6 285 229.9 192 154.8 105 78.9
70.6 63 53.4 43.4 37.9 32.4 25 20 17.2 15.2
12.1 10 8.6 7.2 5.2 2.8 0
810.2 807.4 788.1 755 729.7 701 655.9 606.5 571.3 536.8
483.3 428 391.1 354.5 298.4 243.5 206.5 169.7 118.8 85.4
72.9 64.7 54.5 44.8 38.6 33.1 25.7 20.4 17.6 16.1
14 12.2 10.5 8.8 6.7 4.3 0
810.2 810.2 792.7 760.6 736.3 708.5 664.3 616.4 581.3 547.4
494.8 439.9 403.3 367.4 311.8 257.1 221.1 184.5 132.6 92
75.2 66.4 55.7 46.1 39.4 33.9 26.5 20.7 18 17.1
15.9 14.4 12.4 10.4 8.2 5.8 0
810.2 809.5 793.8 765 742.8 716.8 675.3 630 597 564.1
513.7 461 425.6 390.7 337.2 284.4 249.7 214.6 163.9 119.7
97.9 82.5 63.4 51.2 44.8 39.5 32.1 25.5 22.1 20
17.5 15.3 13.2 11.1 9.2 6.4 0
810.2 807.7 793.8 769.1 749.3 725.5 687.2 644.9 614.6 583
535.2 485.1 451.3 417.6 366.7 316.1 283 249.7 201 154.3
127.3 103.4 73.4 57.5 51.7 46.7 39.4 31.8 27.5 23.6
19 15.7 13.6 11.5 9.9 6.7 0
810.2 806.8 795.2 774.8 757.9 736.8 702.7 664.1 636.4 606.8
562.3 515.8 484 452 404 355.9 324.3 292.7 246.2 199.4
170.4 142.9 106.5 84.1 74.4 65.3 51.9 39.4 32.4 26.7
20 15.8 13.6 11.7 10.1 6.7 0
810.2 806.8 797.9 782.1 768.6 750.9 721.8 687.7 662.4 635.5
595.2 553.2 523.8 493.9 449.2 403.8 373.7 343.6 299.3 254.8
227 201.1 162.7 131 113.1 95.4 69.5 48.3 37 29.4
20.4 15.7 13.2 11.6 9.8 6.4 0
810.2 806.8 800.6 788.9 778.2 763.6 739.2 709.2 686.5 662.4
626 587.9 561 533.3 491.6 449 420.6 392 349.9 307.5
280.9 255.9 215.9 176.8 152.2 127.3 90.8 61.3 45.3 34.6
21.2 15.5 12.8 11.4 9.2 6 0
810.2 806.8 803.7 793.8 784.3 772.2 751.5 724.8 704.9 683.5
650.5 614.9 590.5 564.9 526.1 486.7 460.4 433 392.3 352.1
326.4 300.5 259.9 219.2 192.8 164.5 123.3 87 64.9 47.1
23.5 14.8 12.4 10.7 8 5.1 0
810.2 806.8 806.8 798.7 790.4 780.8 763.7 740.5 723.2 704.6
675 642 619.9 596.5 560.5 524.3 500.2 474.1 434.8 396.7
372 345.1 303.9 261.6 233.3 201.6 155.8 112.6 84.4 59.6
25.8 14.1 12.1 10 6.9 4.1 0
810.2 806.8 803.7 793.8 784.3 772.2 751.5 724.8 704.9 683.5
650.5 614.9 590.5 564.9 526.1 486.7 460.4 433 392.3 352.1
326.4 300.5 259.9 219.2 192.8 164.5 123.3 87 64.9 47.1
23.5 14.8 12.4 10.7 8 5.1 0
810.2 806.8 800.6 788.9 778.2 763.6 739.2 709.2 686.5 662.4
626 587.9 561 533.3 491.6 449 420.6 392 349.9 307.5
280.9 255.9 215.9 176.8 152.2 127.3 90.8 61.3 45.3 34.6
21.2 15.5 12.8 11.4 9.2 6 0
810.2 806.8 797.9 782.1 768.6 750.9 721.8 687.7 662.4 635.5
595.2 553.2 523.8 493.9 449.2 403.8 373.7 343.6 299.3 254.8
227 201.1 162.7 131 113.1 95.4 69.5 48.3 37 29.4
20.4 15.7 13.2 11.6 9.8 6.4 0
810.2 806.8 795.2 774.8 757.9 736.8 702.7 664.1 636.4 606.8
562.3 515.8 484 452 404 355.9 324.3 292.7 246.2 199.4
170.4 142.9 106.5 84.1 74.4 65.3 51.9 39.4 32.4 26.7
20 15.8 13.6 11.7 10.1 6.7 0
810.2 807.7 793.8 769.1 749.3 725.5 687.2 644.9 614.6 583
535.2 485.1 451.3 417.6 366.7 316.1 283 249.7 201 154.3
127.3 103.4 73.4 57.5 51.7 46.7 39.4 31.8 27.5 23.6
19 15.7 13.6 11.5 9.9 6.7 0
810.2 809.5 793.8 765 742.8 716.8 675.3 630 597 564.1
513.7 461 425.6 390.7 337.2 284.4 249.7 214.6 163.9 119.7
97.9 82.5 63.4 51.2 44.8 39.5 32.1 25.5 22.1 20
17.5 15.3 13.2 11.1 9.2 6.4 0
810.2 810.2 792.7 760.6 736.3 708.5 664.3 616.4 581.3 547.4
494.8 439.9 403.3 367.4 311.8 257.1 221.1 184.5 132.6 92
75.2 66.4 55.7 46.1 39.4 33.9 26.5 20.7 18 17.1
15.9 14.4 12.4 10.4 8.2 5.8 0
810.2 807.4 788.1 755 729.7 701 655.9 606.5 571.3 536.8
483.3 428 391.1 354.5 298.4 243.5 206.5 169.7 118.8 85.4
72.9 64.7 54.5 44.8 38.6 33.1 25.7 20.4 17.6 16.1
14 12.2 10.5 8.8 6.7 4.3 0
810.2 804.7 783.5 749.4 723.2 693.6 647.5 596.5 561.4 526.2
471.8 416 378.8 341.6 285 229.9 192 154.8 105 78.9
70.6 63 53.4 43.4 37.9 32.4 25 20 17.2 15.2
12.1 10 8.6 7.2 5.2 2.8 0
810.2 807.4 788.1 755 729.7 701 655.9 606.5 571.3 536.8
483.3 428 391.1 354.5 298.4 243.5 206.5 169.7 118.8 85.4
72.9 64.7 54.5 44.8 38.6 33.1 25.7 20.4 17.6 16.1
14 12.2 10.5 8.8 6.7 4.3 0
810.2 810.2 792.7 760.6 736.3 708.5 664.3 616.4 581.3 547.4
494.8 439.9 403.3 367.4 311.8 257.1 221.1 184.5 132.6 92
75.2 66.4 55.7 46.1 39.4 33.9 26.5 20.7 18 17.1
15.9 14.4 12.4 10.4 8.2 5.8 0
810.2 809.5 793.8 765 742.8 716.8 675.3 630 597 564.1
513.7 461 425.6 390.7 337.2 284.4 249.7 214.6 163.9 119.7
97.9 82.5 63.4 51.2 44.8 39.5 32.1 25.5 22.1 20
17.5 15.3 13.2 11.1 9.2 6.4 0
810.2 807.7 793.8 769.1 749.3 725.5 687.2 644.9 614.6 583
535.2 485.1 451.3 417.6 366.7 316.1 283 249.7 201 154.3
127.3 103.4 73.4 57.5 51.7 46.7 39.4 31.8 27.5 23.6
19 15.7 13.6 11.5 9.9 6.7 0
810.2 806.8 795.2 774.8 757.9 736.8 702.7 664.1 636.4 606.8
562.3 515.8 484 452 404 355.9 324.3 292.7 246.2 199.4
170.4 142.9 106.5 84.1 74.4 65.3 51.9 39.4 32.4 26.7
20 15.8 13.6 11.7 10.1 6.7 0
810.2 806.8 797.9 782.1 768.6 750.9 721.8 687.7 662.4 635.5
595.2 553.2 523.8 493.9 449.2 403.8 373.7 343.6 299.3 254.8
227 201.1 162.7 131 113.1 95.4 69.5 48.3 37 29.4
20.4 15.7 13.2 11.6 9.8 6.4 0
810.2 806.8 800.6 788.9 778.2 763.6 739.2 709.2 686.5 662.4
626 587.9 561 533.3 491.6 449 420.6 392 349.9 307.5
280.9 255.9 215.9 176.8 152.2 127.3 90.8 61.3 45.3 34.6
21.2 15.5 12.8 11.4 9.2 6 0
810.2 806.8 803.7 793.8 784.3 772.2 751.5 724.8 704.9 683.5
650.5 614.9 590.5 564.9 526.1 486.7 460.4 433 392.3 352.1
326.4 300.5 259.9 219.2 192.8 164.5 123.3 87 64.9 47.1
23.5 14.8 12.4 10.7 8 5.1 0
810.2 806.8 806.8 798.7 790.4 780.8 763.7 740.5 723.2 704.6
675 642 619.9 596.5 560.5 524.3 500.2 474.1 434.8 396.7
372 345.1 303.9 261.6 233.3 201.6 155.8 112.6 84.4 59.6
25.8 14.1 12.1 10 6.9 4.1 0
810.2 806.8 803.7 793.8 784.3 772.2 751.5 724.8 704.9 683.5
650.5 614.9 590.5 564.9 526.1 486.7 460.4 433 392.3 352.1
326.4 300.5 259.9 219.2 192.8 164.5 123.3 87 64.9 47.1
23.5 14.8 12.4 10.7 8 5.1 0
810.2 806.8 800.6 788.9 778.2 763.6 739.2 709.2 686.5 662.4
626 587.9 561 533.3 491.6 449 420.6 392 349.9 307.5
280.9 255.9 215.9 176.8 152.2 127.3 90.8 61.3 45.3 34.6
21.2 15.5 12.8 11.4 9.2 6 0
810.2 806.8 797.9 782.1 768.6 750.9 721.8 687.7 662.4 635.5
595.2 553.2 523.8 493.9 449.2 403.8 373.7 343.6 299.3 254.8
227 201.1 162.7 131 113.1 95.4 69.5 48.3 37 29.4
20.4 15.7 13.2 11.6 9.8 6.4 0
810.2 806.8 795.2 774.8 757.9 736.8 702.7 664.1 636.4 606.8
562.3 515.8 484 452 404 355.9 324.3 292.7 246.2 199.4
170.4 142.9 106.5 84.1 74.4 65.3 51.9 39.4 32.4 26.7
20 15.8 13.6 11.7 10.1 6.7 0
810.2 807.7 793.8 769.1 749.3 725.5 687.2 644.9 614.6 583
535.2 485.1 451.3 417.6 366.7 316.1 283 249.7 201 154.3
127.3 103.4 73.4 57.5 51.7 46.7 39.4 31.8 27.5 23.6
19 15.7 13.6 11.5 9.9 6.7 0
810.2 809.5 793.8 765 742.8 716.8 675.3 630 597 564.1
513.7 461 425.6 390.7 337.2 284.4 249.7 214.6 163.9 119.7
97.9 82.5 63.4 51.2 44.8 39.5 32.1 25.5 22.1 20
17.5 15.3 13.2 11.1 9.2 6.4 0
810.2 810.2 792.7 760.6 736.3 708.5 664.3 616.4 581.3 547.4
494.8 439.9 403.3 367.4 311.8 257.1 221.1 184.5 132.6 92
75.2 66.4 55.7 46.1 39.4 33.9 26.5 20.7 18 17.1
15.9 14.4 12.4 10.4 8.2 5.8 0
810.2 807.4 788.1 755 729.7 701 655.9 606.5 571.3 536.8
483.3 428 391.1 354.5 298.4 243.5 206.5 169.7 118.8 85.4
72.9 64.7 54.5 44.8 38.6 33.1 25.7 20.4 17.6 16.1
14 12.2 10.5 8.8 6.7 4.3 0
810.2 804.7 783.5 749.4 723.2 693.6 647.5 596.5 561.4 526.2
471.8 416 378.8 341.6 285 229.9 192 154.8 105 78.9
70.6 63 53.4 43.4 37.9 32.4 25 20 17.2 15.2
12.1 10 8.6 7.2 5.2 2.8 0
